IESNA:LM-63-2002
[TEST]P1296330
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3D1H_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 4000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]979
TILT=NONE
1 -1 1 55 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0
3552.2 3549.5 3541.1 3531.6 3517.6 3492.5 3451.8 3384.2 3291.8 3171.4
3014.4 2827.8 2624.1 2389.6 2144.1 1879.3 1619.7 1369.6 1129.8 909.8
724.3 570 448.4 355 284.3 233.3 194.6 165.3 142.9 122.4
103.7 65.4 44.5 27.7 16 10.6 7.2 4.2 1.9 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0
